Back to overview

Motor winding temperature monitoring

To monitor the temperature of motor windings, temperature-dependent resistors are often built into the motor windings. These PTC resistors become highly resistant as temperatures increase and thereby act as sensors. They detect a temperature rise at the motor motor and activate the relay to process the message further.

Application examples

Temperature monitoring for motors  

Temperature monitoring for motors

  • Motor winding temperature monitoring for conveyor belt drives
  • Protection of motors against thermal and mechanical overload, e.g., due to insufficient cooling, high-inertia starting, undersizing

Back to overview
Examples of use
Examples of use

PHOENIX CONTACT (I) Pvt. Ltd.

A-58/2, Okhla Industrial Area, Phase - II,
New Delhi-110 020
+91.11.30262800