Modular rotor blade monitoring for wind turbine generators

Modular rotor blade monitoring for wind turbine generators

Continuous condition monitoring

Use reliable solutions to increase the yield of your system.

Back to Monitoring and diagnostics

Category

  • Product list Modular rotor blade monitoring
    Rotor blade monitoring

    Phoenix Contact offers a modular rotor blade monitoring solution comprising lightning monitoring, ice detection, and load monitoring to ensure the maximum availability of wind turbine generators.

Search in Modular rotor blade monitoring for wind turbine generators

Show all products in this category

Phoenix Contact offers a modular rotor blade monitoring solution comprising lightning monitoring, ice detection, and load monitoring. Our solution is available in different variants and can also be reliably integrated into existing systems at a later time.

Your advantages

  • Maximum availability of wind turbine generators, even under extreme conditions
  • Maintenance work can be scheduled and parameterization adjusted, thanks to remote access
  • Easy integration into existing systems, thanks to open interfaces
  • Early detection of damage and optimized maintenance intervals, thanks to continuous monitoring

Main features

  • Modular system based on a PLCnext Technology controller
  • Temperature measurement and ice detection on the outside of the rotor blade
  • Measurement of lightning strikes
  • Measurement and evaluation of loads
  • Integration of Matlab Simulink models

PHOENIX CONTACT (I) Pvt. Ltd.

A-58/2, Okhla Industrial Area, Phase - II,
New Delhi-110 020
+91.11.30262800

Service

Rotor blade monitoring system

Complete system for an integrated rotor blade monitoring