Installation systems

Installation systems

Distribute power quickly and easily

A secure cable connection in just a few steps without special tools – with the installation system.

Back to Connectors

Category

Search in Installation systems

Show all products in this category

Connect cables quickly and easily without special tools: With the IPD and QPD installation systems from Phoenix Contact. Depending on application, choose between simple cable connections, power distribution or device connections. Save up to 80% in cabling time thanks to the convenient Push-in and QUICKON IDC displacement connection.

Your advantages

  • Time savings of up to 80% for on-site connection
  • Quick and easy assembly without special tools
  • Flexible power distribution design, thanks to fixed and plug-in QPD versions
  • High reliability, thanks to robust housing with up to IP68/IP69K degree of protection, with IK07 shock resistance
  • The electronics are thoroughly protected as the housing does not need to be opened, even when connecting the power supply

IPD panel feed-throughs with Push-in connection

Automated wiring in the light with IPD

Automated wiring in the light with IPD

With IPD (Installation Power ​Distribution​) Phoenix Contact provides a device connection with IP67 degree of protection which can withstand adverse conditions and which features Push-in connection technology – without any connectors at all. The power connection enables the use of wiring robots and, on the field side, the use of 3 and 5 pos. conductors up to 2.5 mm². IPD is based on established industry standards and is intended for applications outdoors and in wet environments.

QPD installation system with QUICKON connection

OPD installation system

OPD installation system

Industrial power distribution does not have to be time-consuming or complicated. The robust IP68/IP69K QPD installation system for capacities of up to 690 V / 40 A is proof of this. Thanks to the proven QUICKON IDC displacement connection, cables of up to 5 x 6.0 mm² can be connected quickly and easily, without the need for stripping or special tools. You can choose either fixed or plug-in connections to construct flexible distribution solutions. Device connections can also be realized easily without having to open the device. This means that the delicate electronics remain protected from environmental influences.

QPD product range overview

QPD product range overview  

QPD product range overview

(1) Panel feed-throughs
Panel feed-throughs are cable glands that can be connected from the outside. As a result, devices no longer need to be opened in order for cables to be connected. This ensures that the specific protection class of the manufacturer is maintained.

(2) Cable connector
The cable connector can be used for cable extensions or repairs. Combined with the connector, the cable connector can be used as a flexible coupling connection.

(3) Connector
The connector with capacitive PE contact is particularly suitable for replacing devices quickly – whether during servicing or when installing pre-assembled conductors. It is coded to prevent incorrect connection.

(4) T-distributor
With the help of the T-distributor, a branch line for loads can be easily installed. 

(5) H-distributor
The H-distributor is a compact and robust junction box that can be connected quickly. The four connections are connected in parallel to each other, which also enables use as a 4-way distributor.

PHOENIX CONTACT (I) Pvt. Ltd.

A-58/2, Okhla Industrial Area, Phase - II,
New Delhi-110 020
+91.11.30262800

Service

Downloads


Industrial electrical installation with QPD

The installation solution in extensive industrial systems.


QPD installation system

Quick and easy assembly

Referrer: https://www.phoenixcontact.com/online/portal/in?1dmy&urile=wcm%3apath%3a/inen/web/main/products/subcategory_pages/Plug-in_connectors_P-20/6c873b9e-f8e5-4804-b375-44edbba0f763