Industrial Bluetooth

Industrial Bluetooth

As reliable as a cable

Bluetooth is the ideal solution for reliable wireless communication with automation components - and implementation is quick and easy too.

Back to Wireless Ethernet

Category

Search in Industrial Bluetooth

Show all products in this category

If quick and reliable transmission of control data under challenging industrial conditions is necessary, Bluetooth is often the ideal wireless technology. Owing to the special mode of operation of Bluetooth, an extremely reliable and robust wireless connection can be established which is also quick and easy to configure. In order to use most Bluetooth applications, it is simply a case of switching it on. And this has been the case in many thousands of applications already, over many years. Bluetooth has therefore become an established communication solution, particularly in the field of machine building and systems manufacturing, for the transmission of Ethernet and PROFINET data, and I/O signals to moving or rotating machine parts.

Your advantages

  • Highly reliable and robust wireless communication
  • Quick and easy configuration
  • Several wireless paths can be operated in parallel without interference
  • Very good coexistence with WLAN 802.11

Ethernet and PROFINET via Bluetooth with the Ethernet port adapter (EPA)

The robust EPA Ethernet wireless bridge  

The robust EPA Ethernet wireless bridge

The BT EPA Ethernet port adapter connects your Ethernet-compatible automation modules to the control network wirelessly via Bluetooth – safety included.

With the BT EPA, a reliable wireless module is combined with an integrated antenna in a compact and robust IP65 industrial housing, which makes it extremely easy to integrate into your application.

Your advantages:

  • Transparent integration into industrial Ethernet control networks such as PROFINET
  • Suitable for safety communication, such as Profisafe or SafetyBridge

PHOENIX CONTACT (I) Pvt. Ltd.

A-58/2, Okhla Industrial Area, Phase - II,
New Delhi-110 020
+91.11.30262800