Hybrid terminal blocks

Hybrid terminal blocks

Two in one

One terminal block – two connection methods. Benefit from the advantages of both technologies.

Back to Push-in connection

Category

Search in Hybrid terminal blocks

Show all products in this category

Combine the connection technologies and benefit from the individual advantages for the control cabinet and field connection: with hybrid terminal blocks from Phoenix Contact.

Your advantages

  • Meet requirements for internal and external wiring at the same time, thanks to different connection methods in a single terminal block
  • Free choice of connection technology thanks to combination options
  • Space-saving, thanks to the compact design
  • Application-compatible design thanks to feed-through and protective conductor terminal blocks of the same size
  • Easy and safe operation thanks to clear marking of switching states
  • Reduction in logistics costs with the uniform CLIPLINE complete system accessories

Terminal block for control cabinet manufacturing

Hybrid terminal blocks – A clever combination  

Hybrid terminal blocks – A clever combination

Do you want to use different connection technologies for the inside and outside of your control cabinet? Our hybrid terminal blocks represent an interesting and practical solution to your requirements.

Simply select the appropriate combination
with Push-in connection and screw connection.

Potential collective terminal blocks

Compact potential distributor terminals  

Compact potential distributor terminals

The compact potential distributor terminal offers a wide range of different usage options:

  • 35 mm² feed-in via the proven, maintenance-free screw connection
  • combined with tool-free wiring of the points via the quick and easy Push-in connection.

Test disconnect terminal blocks

Hybrid test disconnect terminal blocks  

Hybrid test disconnect terminal blocks

Test disconnect terminal blocks offer a high degree of convenience for all the necessary test circuits in secondary current transformer circuits. Make use of the connection technology combination options: Push-in for connection inside the control cabinet and the universal screw connection for external converter connection.

Accessories:
① Isolated short-circuit plug KSSI...
② Test socket PSBJ 6-T...
③ Isolator bridge bar SCBI 10-8,15...
④ Short-circuit plug KSS...

PHOENIX CONTACT (I) Pvt. Ltd.

A-58/2, Okhla Industrial Area, Phase - II,
New Delhi-110 020
+91.11.30262800