Hybrid motor starters - standalone

Hybrid motor starters – stand alone

Intelligent switching and reliable protection

Cost-efficiency, thanks to needs-based function selection

Back to Motor starters

Category

Search in Hybrid motor starters - standalone

Show all products in this category

Switch motors safely and reliably with compact hybrid motor starters. The devices can be used wherever three-phase asynchronous motors, from 50 W to 3 kW, need to be reversed and protected. The hybrid motor starter product range consists of direct and reversing starters, which are available with various functions such as emergency stop and motor protection.

Your advantages

  • Less space required, thanks to the slim design: 22.5 mm overall width
  • Easy wiring, thanks to integrated locking circuit and load wiring
  • Service life is up to ten times longer, thanks to gentle switching with CONTACTRON hybrid motor starter technology
  • Adjustable motor protection with bimetal function up to 9 A
  • Safe shutdown, thanks to integrated safety function up to SIL 3 and PL e

Hybrid motor starters with short-circuit protection

Short-circuit protection

CONTACTRON hybrid motor starters comply with the coordination type II in accordance with IEC/EN 60947-4-2. This means protection of personnel, machines, and systems, even in the event of short circuit. To continue operations, simply replace the fuses. The switching device is once again ready to go.

Assembly adapters for power busbars

Assembly adapters for power busbars

Hybrid motor starters can be flexibly mounted using an assembly adapter. This provides many advantages:

  • Mounting directly on a standard DIN rail or power busbar
  • Safe disconnection of motor outputs
  • Safely disconnected from the mains voltage: by simply removing the switching device from the assembly adapter, for maintenance and servicing

PHOENIX CONTACT (I) Pvt. Ltd.

A-58/2, Okhla Industrial Area, Phase - II,
New Delhi-110 020
+91.11.30262800