Back to overview

Reliable protection

Hybrid motor starters with short-circuit protection

Integrated fuse  

Four functions plus integrated fuse

The CONTACTRON hybrid motor starters meet coordination type II according to IEC/EN 60947-4-2.

This means: protection of personnel, machines, and systems – even in the event of short circuit. For subsequent operation, the fuses are simply replaced and the switching device is ready for operation again.

PHOENIX CONTACT (I) Pvt. Ltd.

A-58/2, Okhla Industrial Area, Phase - II,
New Delhi-110 020
+91.11.30262800