Ground terminal blocks

With a single click

With a single click

Simply snap onto the DIN rail to create the PE connection.

Back to Screw connection

Category

Search in Ground terminal blocks

Show all products in this category

Your safety is important to us: the green-yellow ground terminal blocks from Phoenix Contact meet all requirements of the IEC 60947-7-2 standard.

Your advantages

  • Space saving thanks to compact design
  • Easy operation and use: can be snapped onto the DIN rail
  • Modular expansion thanks to feed-through and ground terminal blocks of the same shape

Snap-on foot

Terminal block with snap-on foot on DIN rails  

PE contact with a single click

Ground terminal blocks with a metallic PE foot make it even easier: the connection between the terminal points and the DIN rail is created automatically once the terminal blocks are snapped on.

The standard terminal blocks with snap-on foot can be used on DIN rails with a standard or G profile.

PHOENIX CONTACT (I) Pvt. Ltd.

A-58/2, Okhla Industrial Area, Phase - II,
New Delhi-110 020
+91.11.30262800