Gateways

Gateways

Networking field devices

Communicate easily and flexibly between the field device and controller.

Back to Fieldbus communication

Category

  • Product list Gateways
    Gateways

    Gateways for connecting automation devices with serial interfaces to Ethernet networks.

Search in Gateways

Show all products in this category

The gateways convert serial HART signals to Ethernet or I/O signals to PROFIBUS PA quickly and easily.

Your advantages

  • The modular design ensures flexibility for future expansion of your system.
  • Converting slow HART signals to Ethernet provides you with fast access to your data.
  • Integrate up to 20 available analog or digital I/O signals into a single PROFIBUS PA device.
  • Gateways are part of the COMPLETE line system

PROFIBUS PA gateway

PROFIBUS PA gateway  

PROFIBUS PA gateway

There are five head stations to choose from for various applications. The devices are provided with a PROFIBUS PA address by simply using a DIP switch – no programming is necessary.

Thumb wheels are then used to easily assign the inputs and outputs of the extension modules. Analog and digital I/Os and a digital NAMUR input module are available.

Serial HART gateway

Serial HART gateway  

Serial HART gateway

Depending on the application, serial RS-485 or Ethernet-based access to all the digital data from HART devices is possible.

Conventional serial RS-485 gateways can be used for applications that are not time-critical. Each gateway enables the connection of up to 32 devices. Data exchange is on a serial basis, as communication takes place via just one HART master.

Ethernet HART gateway

Ethernet HART gateway  

Ethernet HART gateway

Depending on the application, serial RS-485 or Ethernet-based access to all the digital data from HART devices is possible.

The Ethernet HART gateway provides PROFINET, Modbus TCP/IP, and HART-IP access to 40 devices. Each device connection has its own HART master that enables it to forward HART data as fast as possible via Ethernet.

When using a Modbus TCP/IP network, it is also possible to provide four digital inputs and four digital outputs.

PHOENIX CONTACT (I) Pvt. Ltd.

A-58/2, Okhla Industrial Area, Phase - II,
New Delhi-110 020
+91.11.30262800