Media converters for fieldbuses

Interference-free fieldbus systems

Interference-free fieldbus systems

Extreme EMC influences no longer present a problem. Thanks to fiber optic technology, you can achieve maximum interference immunity for practically any fieldbus system.

Back to Fiber optic transmission

Category

Search in Fieldbus media converters

Show all products in this category

Modular media converters from the PSI-MOS product range have been designed for maximum transmission security and system availability in industrial applications. PSI-MOS can be used for all commonly used fieldbus systems.

Your advantages

  • Modular station structure: automatic cross-wiring via DIN rail connectors
  • Integrated optical diagnostics via bar graph display
  • Increased availability, thanks to integrated redundancy functions
  • Use in potentially explosive areas – approved for zone 2

Media converters for PROFIBUS

Media converters for PROFIBUS  

Media converters for PROFIBUS

Media converters from the PSI-MOS product range enable you to convert copper-bound PROFIBUS interfaces for fiber optics (FO). A transparent protocol is used to convert all data rates up to 12 Mbps.

This gives you important advantages:

  • Automatic data rate detection or fixed data rate setting via DIP switches
  • Integrated optical diagnostics for continuous monitoring of fiber optic paths
  • High-quality electrical isolation between all interfaces
  • Bit retiming for any cascading depth
  • Can be combined with the PSI copper repeater in a modular way using DIN rail connectors
  • Intrinsically safe fiber optic interface (Ex op is) for direct connection to devices in zone 1

 

Media converters for CANopen and ControlNet

Media converters for CANopen and ControlNet  

Media converters for CANopen and ControlNet

You can use media converters to network DeviceNet/CANopen and ControlNet fieldbus systems easily and without interference via fiber optics.

This gives you important advantages:

  • Integrated optical diagnostics for continuous monitoring of fiber optic paths
  • Floating switch contact for early warning of critical states in the fiber optic paths
  • High-quality electrical isolation between all interfaces
  • Combine FO converters with copper repeaters for pure copper connections. What's more, you can use DIN rail connectors to create a modular hub.

 

PHOENIX CONTACT (I) Pvt. Ltd.

A-58/2, Okhla Industrial Area, Phase - II,
New Delhi-110 020
+91.11.30262800

Service

Downloads