Field housings

IP-protected electronics housings

Electronics housings for harsh environments

IP-protected electronics housings provide ideal solutions for use in field applications.

Back to Electronics housings

Category

  • DCS display carriers
    DCS display carriers for stationary and mobile displays

    The DCS display carriers protect mobile and stationary displays from harsh ambient conditions.

  • ECS outdoor housings
    ECS outdoor housings

    The ECS outdoor housings reliably protect electronics from dust, dirt, and water.

  • HC-ALU profile housings
    HC-ALU profile housings

    A stable aluminum profile and IP65 degree of protection – that's why profile housings from the HC-ALU series excel.

  • HCS handheld housings
    HCS handheld housings

    The HCS handheld housings provide reliable protection for electronics that are used on the go.

  • UCS universal housings
    UCS universal housings

    Ideal for embedded systems: UCS universal housings protect printed-circuit boards in standard form factors.

Search in Field housings

Show all products in this category

Whether as stationary display units, mobile operator panels or embedded systems – field housings with a high degree of protection from Phoenix Contact are ideal for countless areas of application in building, industrial or process automation.

Your advantages:

  • Wide range of applications, thanks to modular housing systems
  • High degree of IP protection, up to IP69K, for use in harsh ambient conditions
  • Proven PCB connection technology permits practical customization
  • Customer-specific versions for unique device designs

DCS display carriers

DCS series display carriers  

DCS series display carriers

Display carriers from the DCS series integrate TFT displays of different sizes and reliably protect mobile and stationary electronics from mechanical stress as well as dust and spray water.

  • Comprehensive accessories for a wide range of applications
  • Individual operating solutions for displays from 5.7 to 15 inches

ECS outdoor housings

ECS series outdoor housings  

ECS series outdoor housings

Robust outdoor housings from the ECS series are the ideal solution for protecting sensitive electronics used in indoor and outdoor applications from dust, dirt, and water.

  • Optional accessories for wall and mast mounting
  • Practical customization possible with standardized connections in the front plate
  • High degree of protection up to IP69K
     

HC-ALU profile housings

HC-ALU series profile housings  

HC-ALU series profile housings

Profile housings from the HC-ALU series protect the electronics from splash water as well as thermal and mechanical influences in the field.

  • Robust aluminum press-drawn section for IP65 protection
  • Ergonomic design for optimum usability
  • Individual adaptations for special requirements
  • EMC protection with enhanced shielding properties
     

HCS handheld housings

HCS series handheld housings  

HCS series handheld housings

The ergonomic handheld housings from the HCS series are ideal for mobile operator panels.

  • Modular housing design in a range of different sizes
  • Wide range of applications, thanks to comprehensive accessories
  • Unique device designs, thanks to individual adaptations

 

UCS universal housings

UCS series universal housings  

UCS series universal housings

Universal housings from the UCS series are the ideal solution for embedded systems and reliably protect printed-circuit boards in standard form factors from external influences.

  • Modular housing design in a range of different heights and PCB mounting options
  • Suitable for desktop, wall or DIN rail housing, thanks to optional accessories
  • Custom interfaces for versatile electronics solutions

 

PHOENIX CONTACT (I) Pvt. Ltd.

A-58/2, Okhla Industrial Area, Phase - II,
New Delhi-110 020
+91.11.30262800

Configurators

Configure products and solutions for your individual application.

Electronics housings

Service