ECS outdoor housings

Robust ECS outdoor housings for indoor and outdoor applications

Maximum protection for your electronics

The ECS outdoor housings reliably protect electronics from dust, dirt, and water.

Back to Field housings

Category

Search in ECS outdoor housings

Show all products in this category

Robust outdoor housings from the ECS series are the ideal solution for protecting sensitive electronics used in indoor and outdoor applications from dust, dirt, and water. Thanks to IP67 and IP69 degrees of protection and a wide temperature range from -40°C to 100°C, the housings are ideal for challenging ambient conditions.

Your advantages

  • Housing design supports a range of PCB thicknesses
  • Proven PCB connection technology permits practical customization
  • Integrated interlock to protect against unintentional release of the PCB
  • Optional pressure compensation membrane for vented housing designs
  • Protection against tampering, thanks to a simple seal

Wide range of possible applications

Wide range of possible applications  

Wide range of possible applications

The robust ECS electronics housings are ideal for wall and mast mounting and permit easy integration of PCBs with a thickness of 1.59 mm and 2.38 mm.

  • Dimensions (W/H/D): 178 mm/127 mm/38.1 mm
  • Ventilated versions available
  • Integrated tamper protection

 

Robust housing design

Robust housing design  

Robust housing design

The housings from the ECS series provide reliable protection from dust, dirt, and water up to degree of protection IP67/69 and are designed for a wide temperature range from -40°C to +100°C.

  • Material: polycarbonate PC (UL 94-V0)
  • Colors: light gray (RAL 7035) or black (RAL 9005)

Individual device connections

Individual device connections  

Individual device connections

Thanks to proven device connection technology, you can easily implement custom interfaces for signals, data or power. This turns a robust housing into a versatile electronics solution.

  • M5, M8, and M12 device connectors
  • For high contact densities with up to 17 positions, data rates up to 10 Gbps, and currents up to 16 A
  • Reliable seal, even when not plugged in

Integrated PCB mounting

Integrated PCB mounting  

Integrated PCB mounting

The integrated interlock anchors the PCB firmly and securely inside the housing.

  • Long service life of your electronics
  • No unintentional release of the PCB

Vented housing designs

Vented housing designs  

Vented housing designs

A pressure compensation membrane ensures sufficient air exchange.

  • Pressure compensation membrane available as an option
  • Increased service life of the electronics inside the housing

Simple seal

Simple seal  

Simple seal

The housing parts can be sealed quickly and securely.

  • Protection against unauthorized access

PHOENIX CONTACT (I) Pvt. Ltd.

A-58/2, Okhla Industrial Area, Phase - II,
New Delhi-110 020
+91.11.30262800

Configurators

Configure products and solutions for your individual application.

Electronics housings

Service

ECS outdoor housings

Reliably protect electronics from dust, dirt, and water.