Back to overview

The smart software for the Axioline I/O system: Startup+

Startup+ software is specifically tailored to the Axioline system. It is can be used to test the wiring of your I/O station and parameterize the I/O modules used.

Easy and user-friendly startup of Axioline

Axioline I/O system  

Axioline I/O system

Startup+ can be used to display and operate your Axioline station during startup – without having to connect the station to a higher-level network. In addition, Startup+ offers many useful functions for all aspects of the Axioline I/O system:

  • Reading and writing input and output signals
  • Comprehensive diagnostics during operation
  • User-friendly connection of software to an Axioline station via the fieldbus or service interface
  • Support in connecting to the Axioline station by means of a wizard
  • Software is open for connection to TCI interfaces (for DTM integration in engineering systems)

Back to overview
Further information

PHOENIX CONTACT (I) Pvt. Ltd.

A-58/2, Okhla Industrial Area, Phase - II,
New Delhi-110 020
+91.11.30262800