Back to overview

Networks and fieldbuses

System overview

Various bus systems for different industrial sectors  

Various bus systems for different industrial sectors

In automation technology, different industrial sectors place different requirements on data transmission. This has led to a variety of fieldbus and Ethernet-based systems.

The relevant user organization creates a requirement profile for each fieldbus or network system. This contains all the key technical data, such as the maximum possible transmission speed or the longest permitted cabling path.

Whether for compliant product manufacture or system startup, these specifications must be observed by users and component manufacturers.

Here you will find the corresponding documentation for the main and most widely used fieldbus and network systems.

Back to top

Network technologies

All the information you require to create the desired network is available to download in PDF format.

Description Language Updated
Industrial-Ethernet-Planning-and-Installation-Guide.pdf [PDF]
Industrial Ethernet
English 01.10.2003
PN-Cabling-Guide_2252_V200_May07.pdf [PDF]
PROFINET
English 01.03.2007
SERCOS Planning and Installation Guide V15 (clean).pdf [PDF]
sercos III
English 01.04.2010
ethernet IP Infrastructure_Guide.pdf [PDF]
Ethernet/IP
English 01.01.2007
Back to top

Fieldbus technologies

All the information you require to create the desired fieldbus is available to download in PDF format.

Description Language Updated
Interbus.pdf [PDF]
INTERBUS
English 01.11.2001
Profibus DP.pdf [PDF]
PROFIBUS DP
German 01.10.2002
Profibus PA.pdf [PDF]
PROFIBUS PA
German 01.10.2002
CANopen.pdf [PDF]
CANopen
English 10.10.1999
DeviceNet_Cable_Guide_Print_Copy.pdf [PDF]
DeviceNet
English 01.01.2002
asi-d.ppt [PDF]
AS-Interface
German 01.05.2000
CC-Link_cabling_guide[1].pdf [PDF]
CC-Link
English 01.07.2004
FF_Grundlagen.pdf [PDF]
Foundation Fieldbus
English 01.05.2000
USB.pdf [PDF]
USB
English 20.10.2000
Back to top

Back to overview
Further information

PHOENIX CONTACT (I) Pvt. Ltd.

A-58/2, Okhla Industrial Area, Phase - II,
New Delhi-110 020
+91.11.30262800