DC charging cables for fast charging stations

DC charging cables

Powerful

Vehicle charging connectors for connection to fast charging stations.

Back to Charging cables and sockets

Category

  • Product list DC charging cables
    DC charging cables

    DC vehicle connectors in accordance with Type 1, Type 2 and GB/T standard from Phoenix Contact for connecting to fast charging stations

Search in DC charging cables

Show all products in this category

DC charging is ideal for short charging stop-offs on longer journeys. Charge your electric vehicle quickly with the standardized Phoenix Contact DC charging cables for the type 1, type 2, and GB/T standards. The integrated sensors enable precise temperature monitoring, thereby guaranteeing a safe charging process.

Your advantages

  • Comprehensive product range for CCS type 1, CCS type 2, and GB/T
  • Efficient power transmission and long-term stability, thanks to silver-plated power and signal contacts
  • Integrated sensor technology for monitoring the temperature at the power contacts
  • Convenient handling, thanks to the ergonomic handle and additional rubber grip components
  • Developed and produced in accordance with the IATF 16949 automotive standard and ISO 9001

Fast DC charging in accordance with mode 4

Charging mode 4  

Charging mode 4

With DC fast charging, the charging power is generally very high. Charging processes are completed within a very short time. DC charging cables in accordance with charging mode 4 have a vehicle charging connector and an open cable end. They are connected directly to charging stations which feature an AC/DC converter.

DC charging cables for North America

Type 1 CCS vehicle charging connectors for the North American market  

Cooled CCS type 1 DC charging cable

The CCS Type 1 charging cables were developed for fast DC charging in accordance with SAE J1772 and IEC 62196-3 for the North American market. Both the charging connector and the AWG cable are UL certified.

The integrated lever locking system reliably prevents the charging connector from being pulled out during the charging process.

  • Uncooled
    • 80 A / 1000 V DC (AWG)
    • 170 A / 1000 V DC (AWG)
    • 200 A / 1000 V DC (AWG)
  • Cooled – high power charging:
    • 400 A / 1000 V DC (metric)
    • 500 A / 1000 V DC (metric)

DC charging cables for Europe

Type 2 CCS vehicle charging connectors for the European market  

Cooled CCS type 2 DC charging cable

The European commission adopted the CCS type 2 charging cables as the standard for Europe in 2013, marking an important milestone in European fast-charging technology.

During charging, the CCS type 2 DC charging cables are locked into place electromechanically via a locking actuator integrated into the vehicle inlet. The charging cables comply with the
IEC 62196-3 standard and are VDE certified.

  • Uncooled:
    • 80 A / 1000 V DC (metric)
    • 150 A / 1000 V DC (metric)
    • 200 A / 1000 V DC (metric)
  • Cooled – high power charging:
    • 400 A / 1000 V DC (metric)
    • 500 A / 1000 V DC (metric)

DC charging cables for China

Vehicle charging connectors for DC charging in accordance with the GB/T standard for the Chinese market  

DC charging cables in accordance with the GB/T standard

DC charging cables in accordance with GB/T 20234.3-2015 are used for fast charging in the Chinese charging infrastructure.

The charging connector features a unique locking mechanism developed by Phoenix Contact. The locking mechanism, which is controlled by the charging station, prevents the lever on the charging connector from being actuated during the charging process. It is therefore not possible to pull the charging connector out of the vehicle during the charging process.

  • Uncooled:
    • 80 A / 1000 V DC (metric)
    • 125 A / 1000 V DC (metric)
    • 180 A / 1000 V DC (metric)
    • 250 A / 1000 V DC (metric)

PHOENIX CONTACT (I) Pvt. Ltd.

A-58/2, Okhla Industrial Area, Phase - II,
New Delhi-110 020
+91.11.30262800