DC/DC converter

DC/DC converter

Regulated DC voltage

Avoid consumer malfunctions: DC/DC converters supply regulated DC voltage.

Back to Power supplies and UPS

Category

Search in DC/DC converter

Show all products in this category

DC/DC converters provide a regulated DC voltage. They alter the voltage level, regenerate voltages at the end of long cables or ensure the configuration of independent supply systems by means of electrical isolation.

Your advantages

  • High level of flexibility thanks to large input voltage range
  • Extremely robust: protective coating for extreme environments, such as 100% humidity
  • Ex and IECEx approval enables use in potentially explosive environments
  • Preventive function monitoring: QUINT POWER indicates critical operating states before errors occur
  • Maximum safety: QUINT POWER trips circuit breakers reliably
  • Direct field installation: no need to supply an AC connection with UNO DC/DC converter
  • DC/DC converters are part of the COMPLETE line system

QUINT POWER – DC/DC converters featuring leading technologies

DC/DC converter with SFB technology  

SFB Technology enables systems to be switched off cost-effectively and selectively

DC/DC converters in the QUINT range convert nominal input voltages from 12 V DC, 24 V DC or 48 V DC to
output voltages of 5 to 56 V DC. The use of leading technologies increases safety and reliability:

  • Strongest output side: easy system expansion, reliable heavy load startup and rapid miniature circuit breaker tripping (SFB Technology)
  • Comprehensive signaling: preventive function monitoring reports critical operating states before errors occur
  • Free selection between Push-in and screw connection
  • Available pre-configured: from a batch quantity of just 1
  • Ex and IECEx approval enables use in potentially explosive environments

QUINT POWER CO for extreme conditions

QUINT DC/DC converters with protective coating  

QUINT DC/DC converters with protective coating

The protective coating on these DC/DC converters protects against dust, corrosive gases, and 100% humidity as well as failure caused by corrosion-related creepage currents and electrochemical migration.

Voltage levels of QUINT DC/DC converters with 12 to 48 V DC

Voltage levels of QUINT DC/DC converters  

The voltage levels of the QUINT DC/DC converters with 12 to 48 V DC

The QUINT DC/DC converters have a wide input voltage range: all standard input and output voltages in the performance classes up to 480 W are possible. The large product portfolio is suitable for all industries and offers maximum flexibility for your application.

QUINT POWER – High degree of flexibility

Voltage levels of QUINT DC/DC converters  

The voltage levels of QUINT DC/DC converters with 60 to 110 V DC

The QUINT DC/DC converters with wide-range input enable input voltages of 42 to 96 V DC or 67 to 154 V DC.

The high flexibility of these input voltage ranges in combination with the corresponding approvals is particularly called for in the rail industry and power generation sectors.

UNO DC/DC converters for photovoltaic applications

Direct supply from photovoltaic panels  

UNO DC/DC converters for direct supply of Combiner Box from the photovoltaic panel

The DC/DC converters from the UNO POWER range enable direct connection to string voltages of up to 1000 V DC. This means the Combiner Box is supplied directly from the photovoltaic panel and additional installation costs are not incurred. In a further expansion stage, the signal line can be replaced by a wireless connection.

Converting voltages with MINI POWER

MINI POWER for voltages from 10 to 75 V DC  

The voltage levels of MINI DC/DC converters

The DC/DC converters in the MINI POWER range are suitable for low power ratings. They are available for input voltages from 10 to 75 V DC. They supply currents between 0.7 and 2 A. An LED and an active switching output monitor the output voltage.
The connection technology is particularly easy to maintain, thanks to the coded COMBICON connectors. MINI DC/DC converters are particularly suitable for measurement and control technology.

PHOENIX CONTACT (I) Pvt. Ltd.

A-58/2, Okhla Industrial Area, Phase - II,
New Delhi-110 020
+91.11.30262800

Configurators

Configure products and solutions for your individual application.

Power supplies and DC/DC converters for the control cabinet
Referrer: https://www.google.com/