Copper-based data connectors

Copper-based cabling for data rates up to 10 Gbps

Wide range of connection solutions

Whether high-speed or innovative hybrid cabling – you can transmit your data safely and reliably using copper cables.

Back to Data connectors

Category

Search in Copper-based data connectors

Show all products in this category

Transmission speeds and data volumes are constantly increasing. With category CAT6A components you can use data transmission speeds of up to 10 Gbps even in infrastructure and industry applications. Copper-based data connectors from Phoenix Contact ensure safe and reliable data exchange.

Your advantages

  • Future-proof cabling, thanks to transmission speeds of up to 10 Gbps
  • Wide range of possible applications, thanks to support for common bus systems
  • Easy mounting, thanks to tool-free connection technology
  • High level of safety even in industrial environments, thanks to standardized connector systems

Standardized mating faces

Standardized mating faces  

Standardized mating faces

Implement flexible, consistent data transmission solutions based on a comprehensive range of standardized data connectors and comprehensive accessories.

  • M8 and M12 circular connectors
  • RJ45
  • Version 1, 4, 6, 14 industrial mating faces
  • USB
  • D-SUB

 

Easy field assembly

Easy field assembly  

Easy field assembly

Phoenix Contact connectors offer convenient and safe connection technologies for various areas of application such as machine building, computer centers or outdoor applications.

  • IDC connection
  • Pierce connection
  • Spring connection
  • Versatile panel feed-throughs for devices and control cabinets

 

Common protocols

Common protocols  

Common protocols

Whether for machine building and systems manufacturing, building automation or process automation – with copper-based data connectors you are opting for a flexible type of cabling that supports a wide range of bus systems:

  • EtherNet/IP™, Ethernet, VARAN
  • EtherCAT®, PROFINET, Sercos®
  • INTERBUS, PROFIBUS, CANopen®
  • DeviceNet™, CC-Link

 

Reliable protection concepts

Reliable protection concepts  

Reliable protection concepts

Special shielding concepts with 360° EMC shielding satisfy the most stringent EMC and ESD requirements. Furthermore, the connectors and cables are reliably protected against harsh ambient conditions.

  • Protection against extreme temperatures
  • Protection against liquids
  • Protection against vibrations
  • Protection against UV light

PHOENIX CONTACT (I) Pvt. Ltd.

A-58/2, Okhla Industrial Area, Phase - II,
New Delhi-110 020
+91.11.30262800

Service


RJ45 connectors

Robust RJ45 connectors with fast connection for 10 Gbps.