Connection and mounting elements

Optimum view of machine states

Optimum view of machine states

With our mounting elements, you can install your signal tower where you can easily see it.

Back to Signal towers

Category

Search in Connection and mounting elements

Show all products in this category

The mounting options for signal towers are often limited. However, the wide range of connection and mounting elements from Phoenix Contact enables installation in the optimum mounting location.

Your advantages

  • Time-saving connection of the control line, thanks to spring-cage terminal blocks
  • Tool-free mounting on metal surfaces with the magnetic base
  • Installation of up to ten signal elements, thanks to the angled connector for two-sided mounting
  • Optimum installation height, thanks to mounting tubes in various lengths

Installed vertically – even on angled surfaces

Foldaway base for installation on angled surfaces  

Foldaway base for space-saving transport

Do you want to mount your signal tower vertically, but can't because of the mounting surface? Then use the foldaway base from Phoenix Contact.

  • Installation on angled surfaces
  • Fold down the signal tower when transporting the machine

PHOENIX CONTACT (I) Pvt. Ltd.

A-58/2, Okhla Industrial Area, Phase - II,
New Delhi-110 020
+91.11.30262800