Charging controllers

Charging controllers

Electric charging – safe and flexible

E-Mobility charging controllers allow you to operate any kind of charging station. Private, semi-public or public.

Back to Charging technology for electromobility

Category

Search in Charging controllers

Show all products in this category

Control and monitoring components from Phoenix Contact enable AC and DC charging stations and systems to be set up in accordance with current norms and standards. Thanks to the broad product portfolio, a vast array of infrastructure concepts can be implemented with the specific requirements for private, commercial, and public applications.

Your advantages

  • Standard-compliant products for setting up your charging stations
  • Smart charging infrastructures using standardized communication protocols
  • Coordinated system modules for your requirements
  • High flexibility, thanks to extensive configuration options

Charging controllers for E-Mobility

Charging controllers for AC and DC applications  

Charging controllers for AC and DC applications

The charging controllers from Phoenix Contact monitor and control the charging of electric vehicles in accordance with applicable international IEC, GB/T, and SAE norms and standards. A suitable controller solution is available for every E-Mobility application.

RCM modules for residual current monitoring

Modules for residual current monitoring for one or two charging points  

Single and two-channel module for residual current monitoring

The EV-RCM series residual current monitoring modules detect AC and DC residual currents based on the requirements of IEC 62752. In combination with existing residual current devices, the modules increase the voltage protection level required by the standard when charging electric vehicles.

AC charging technology sets

Type 2 AC charging technology set  

Type 2 AC charging technology set

With AC charging technology sets, charging stations can be installed easily and independently. The sets contain all the necessary basic components for installing private or commercial charging points. Thanks to the verified wiring diagrams, no additional development effort is required.

PHOENIX CONTACT (I) Pvt. Ltd.

A-58/2, Okhla Industrial Area, Phase - II,
New Delhi-110 020
+91.11.30262800

Service


Setting up a simple AC charging station

From the installation to the operational charging station.


Surge protection in charging stations

We have tested what happens when a wallbox gets an overvoltage.