Charging cables and sockets for e-mobility

Charging cables and sockets

Safe, reliable, and convenient

Our charging connection systems are setting new standards in the supply of energy for electric vehicles.

Back to Charging technology for e-mobility

Category

  • DC charging cables
    DC charging cables

    Vehicle charging connectors for fast DC charging in accordance with the type 1, type 2, and GB/T standards.

  • AC charging cables
    AC charging cables

    Vehicle charging connectors and infrastructure charging plugs for all worldwide standardized AC charging interfaces.

  • Accessories charging cables and sockets
    Accessories for charging cables and sockets

    Holders and repair kits for charging cables, and protective covers for socket outlets.

Search in Charging cables and sockets

Show all products in this category

Thanks to silver-plated power and signal contacts, high-precision temperature monitoring, and the integrated locking system, our charging cables, socket outlets, and vehicle inlets are safe and reliable in operation. Due to their appealing, ergonomic design, they are easy and comfortable to handle.

Your advantages

  • Comprehensive and standard-compliant product range for type 1, type 2, and GB/T
  • Efficient power transmission and long-term stability, thanks to silver-plated contact surfaces
  • Safe charging, thanks to temperature monitoring and innovative locking mechanisms
  • Developed and produced in accordance with the IATF 16949 automotive standard and ISO 9001

Charging connection systems for all applications worldwide

Overview of all charging connection systems  

Overview of all charging connection systems

Whether charging on an AC power grid or fast DC charging, Phoenix Contact offers charging connection systems suitable for international use.

  • Type 1 for North America and Japan
  • Type 2 for Europe and other countries
  • GB/T for China

DC charging cables for fast charging stations

DC charging cables for fast DC charging  

DC charging cables for fast DC charging

We provide standard-compliant charging cables for worldwide fast DC power charging. These cables support charging powers of up to 250 kW.

The cooled versions for High Power Charging (HPC) can even reach charging powers of up to 500 kW, meaning that the charging process is comparable to that of refueling a combustion-engine vehicle.

AC charging cable for electric vehicles, charging stations, and wall boxes

AC charging cables for conventional AC charging  

AC charging cables for conventional AC charging

We provide a complete range of AC charging cables for conventional AC power charging, with charging powers of up to 26 kW.

Along with versions with an open cable end for attaching to a charging station or wall box, we also provide mobile cables for the trunk of your electric car.

The charging connectors have been honored with the German Design Award and the iF Design Award for their ergonomic design and modern styling.

Socket outlets for charging stations and wall boxes

Infrastructure socket outlet with actuator, protective cover, and panel mounting frame  

Type 2 infrastructure socket outlet with protective cover

Our infrastructure socket outlets are used in AC charging stations and wall boxes, and enable vehicles to be charged anywhere via a mobile charging cable.

The socket outlets are available for the European type 2 standard and for the Chinese GB/T standard. The type 1 standard for North America and Japan does not stipulate an infrastructure socket outlet.

Socket outlets for electric cars and utility vehicles

CCS vehicle socket outlets for combined AC and DC charging  

CCS vehicle socket outlets for combined AC and DC charging

The universal vehicle socket outlets for the American and European Combined Charging System (CCS) enable both DC and AC charging with just one mating face.

Thanks to the uniform dimensions of the inlets, automobile manufacturers can design the same installation space into the car body for all vehicle models.

Along with the CCS vehicle inlets, we also provide DC inlets in accordance with the Chinese GB/T standard.

Accessories for charging cables and socket outlets

Protective covers for socket outlets and holders for charging cables  

Protective covers for socket outlets and holders for charging cables

Our holders for AC and DC charging cables ensure the vehicle charging connector is held securely in place and protected from the elements whenever charging is not taking place.

We also provide self-closing and self-opening protective covers to protect the AC infrastructure socket outlets from precipitation and vandalism.

Our repair kits can be used to replace the mating face frames and power contacts on a damaged HPC charging connector quickly and cost-effectively.


Further information

PHOENIX CONTACT (I) Pvt. Ltd.

A-58/2, Okhla Industrial Area, Phase - II,
New Delhi-110 020
+91.11.30262800