Accessories for charging cables and sockets

Accessories for charging cables and sockets

Options to benefit you

Accessories extend the functions of your charging connection systems.

Back to Charging cables and sockets

Category

Search in Accessories charging cables and sockets

Show all products in this category

A selection of various accessories suitable for our charging cables and socket outlets is also available. You can use these to add useful functions such as advanced protection against environmental factors, or to repair a damaged charging cable quickly and cost effectively.

Your advantages

  • Reliable protection for charging interfaces against environmental influences and vandalism
  • Secure hold for charging connectors when vehicles are not being charged
  • Consistent branding of your charging station or wall box with your company logo
  • Quick and cost-effective repair of charging connectors in the event of damage
  • Developed and produced in accordance with the IATF 16949 automotive standard and ISO 9001

Repair kits for cooled DC charging cables

Repair kit for cooled DC charging cables  

Repair kit for cooled DC charging cables

Charging cables at public charging stations, and the mating face in particular, are subject to high levels of mechanical strain.

Our repair kits can be used to quickly replace the mating face frames and power contacts on a damaged HPC charging connector, thereby minimizing downtime and ensuring that the costly replacement of the entire HPC charging cable is not necessary.

  • CCS type 1
  • CCS type 2

 

Holders for AC and DC charging cables

Vehicle charging connector parking positions when vehicles are not being charged  

Holders for charging connector

Using a suitable holder to hold the charging connectors in place on the charging station is recommended. They provide reliable protection and hold the vehicle charging connectors securely in place when vehicles are not being charged. These parking positions can be installed via front or rear mounting. Appropriate holders are available for each of the respective charging standards:

  • Type 1
  • CCS type 1
  • Type 2
  • CCS type 2
  • GB/T AC
  • GB/T DC

Protective covers for infrastructure socket outlets

Protective covers for type 2 and GB/T infrastructure socket outlets  

Protective covers for type 2 and GB/T infrastructure socket outlets

We provide protective covers for protecting infrastructure socket outlets against environmental influences in accordance with IP54 as well as against vandalism. To ensure the consistent branding of your charging stations and wall boxes, we can provide a tailored design with your company logo upon request.

GB/T protective covers provide the same advantages as the type 2 protective covers, but they also vary in respect to the type of cover mechanism – self-closing or self-opening.

  • Type 2, self-closing, can be screwed on the back
  • Type 2, self-closing, can be screwed on the front vertically
  • Type 2, self-closing, can be screwed on the front horizontally
  • GB/T, self-closing, can be screwed on the back
  • GB/T, self-opening, can be screwed on the back

PHOENIX CONTACT (I) Pvt. Ltd.

A-58/2, Okhla Industrial Area, Phase - II,
New Delhi-110 020
+91.11.30262800