Product list Profile and DIN-rail cutters

Filter

39 Results

Cutting tool - PPS STANDARD M - 1206175

Profile cutter, for cutting and stamping holes in standard DIN rails, NS 32/NS 35/7,5/NS 35/15 and for cutting the NS 15 and NLS‐CU 3/10 neutral busbar to length, can accommodate 2 stamping bits, with metric measuring rail, delivered without stamping bits

Cutting tool - PPS STANDARD I/M - 1206230

Profile cutter, for cutting and stamping holes in standard DIN rails, NS 32/NS 35/7,5/NS 35/15 and for cutting the NS 15 and NLS‐CU 3/10 neutral busbar to length, can accommodate 2 stamping bits, with metric measuring rail, delivered without stamping bits but with inch/metric measuring rail

Cutting tool - PPS CLASSIC M - 1206243

Profile cutter, for cutting to length and stamping holes in standard DIN rails, NS 32/NS 35/7,5/NS 35/15 and for cutting the NS 15 and NLS‐CU 3/10 neutral busbar to length, can accommodate 2 stamping bits, bits easily exchangeable, with metric measuring rail, delivered without stamping bits

Cutting tool - PPS CLASSIC I/M - 1206256

Profile cutter, for cutting to length and stamping holes in standard DIN rails, NS 32/NS 35/7,5/NS 35/15 and for cutting the NS 15 and NLS‐CU 3/10 neutral busbar to length, can accommodate 2 stamping bits, bits easily exchangeable, with metric measuring rail, delivered without stamping bits, with inch/millimeter measuring rail

Cutting tool - PPS BASIC I/M - 1207585

Profile cutter, for cutting standard DIN rails to length, NS 15 / NS 35/7,5 / NS 35/15, and for cutting the NLS‐CU 3/10 neutral busbar to length, with inch/metric measuring rail

Multi-function tool - PPS CD M - 1207569

Cable duct cutter, for burr-free cutting cable ducts and their covers, can be used up to a width of 125 mm

Accessories for tools - PPS COMPACT/CLAMP - 1105212

PPS COMPACT clamp for attaching the PPS COMPACT profile cutter, steel spindle with trapezoidal thread and plastic handle

Cutting tool - PPS COMPACT - 1104980

Profile cutter, for cutting standard DIN rails NS 35/7,5 and NS 35/15 to length

Stamping bit - PPS-ST (3 8) - 1204892

Stamping bit, for bore holes: 3.8 mm diameter

39 Results

PHOENIX CONTACT (I) Pvt. Ltd.

A-58/2, Okhla Industrial Area, Phase - II,
New Delhi-110 020
+91.11.30262800