Product list Hybrid connectors for motor connection

Filter

13 Results

Crimp contact - CK1.0-ED-1.0ST AU - 1409082

Crimp contact, Crimp contact, min. conductor cross section: 0.14 mm², max. conductor cross section: 1 mm², Connection method: Crimp connection, Type of contact: Pin. For HC-MOT-AFL-SET

Crimp contact - CK2.0-ED-2.5ST AU - 1409095

Turned 2.0 mm crimp contact, single male contact, conductor cross section 1.5 - 2.5 mm², gold-plated

Crimp contact - CK2.0-ED-1.0ST AU - 1409118

Turned 1.0 mm crimp contact, single male contact, conductor cross section 0.35 - 1.0 mm², gold-plated

Crimp contact - CK1.0-ED-0.5ST AU - 1409121

Crimp contact, Crimp contact, housing material: PA, min. conductor cross section: 0.14 mm², max. conductor cross section: 0.5 mm², Connection method: Crimp connection, Type of contact: Pin. For HC-MOT-AFL-SET

Protective covers - HC-MOT-SD-FLT-KU-IP54 - 1409134

Protective cover for sleeve housing, IP54

Protective covers - HC-MOT-SD-L-KU - 1409147

Coated protective cover for the housing on the motor side

Contact insert - HC-MOT-6/4-ESTC-UT - 1409037

Contact insert frames, Contact insert, housing material: PA, Type of contact: Lower part

Contact insert - HC-MOT-6/4-ESTC-OT - 1409040

Contact insert frames, Contact insert, housing material: PA, Type of contact: Upper part

13 Results

PHOENIX CONTACT (I) Pvt. Ltd.

A-58/2, Okhla Industrial Area, Phase - II,
New Delhi-110 020
+91.11.30262800