Product list Electronics tools

Filter

31 Results

Diagonal cutter - MICROFOX-S ESD - 1212480

ESD electronic diagonal cutter, round head, without chamfer, with opening spring, non-reflective coating and phosphate-treated, 2-component grip, cutting capacity: soft 0.2 - 2.0 mm; medium hard 1 mm diameter

Pointed pliers - MICROFOX-R ESD - 1212481

ESD electronic round-nose pliers, smooth grip, with opening spring, non-reflective coating and phosphate-treated, 2-component grip

Pointed pliers - MICROFOX-P ESD - 1212482

ESD electronic needle-nose pliers, smooth grip, with opening spring, non-reflective coating and phosphate-treated, 2-component grip

Pointed pliers - MICROFOX-PC ESD - 1212483

ESD electronic needle-nose pliers, 45° angle, smooth grip, with opening spring, non-reflective coating and phosphate-treated, two-component grip

Flat-nosed pliers - MICROFOX-F ESD - 1212484

ESD electronic flat-nose pliers, smooth grip, with opening spring, non-reflective coating and phosphate-treated, 2-component grip

Diagonal cutter - MICROFOX-E ESD - 1212485

ESD electronic front cutter, without chamfer, with opening spring

Diagonal cutter - MICROFOX-SP-1 - 1212487

Electronic diagonal cutter, tapered head, without chamfer, with opening spring, non-reflective phosphate-treated surface, punched version

Diagonal cutter - MICROFOX-SP - 1212488

Electronic diagonal cutter, tapered head, angled (21°), without chamfer, with opening spring

Diagonal cutter - MICROFOX -SB - 1212489

Electronic diagonal cutter, round head, without chamfer, with opening spring, mirror-polished and oiled, 2-component grip, cutting capacity: soft 0.2 - 2.0 mm; medium hard 1.2 mm; hard 0.5 mm diameter

Pointed pliers - MICROFOX-R - 1212490

Electronic round-nose pliers, smooth grip, with opening spring

31 Results

PHOENIX CONTACT (I) Pvt. Ltd.

A-58/2, Okhla Industrial Area, Phase - II,
New Delhi-110 020
+91.11.30262800