Application type of the software
Diag+, diagnostics software, for INTERBUS networks, area of application: Startup, maintenance and, for example, for integration in control desk software, can be integrated in 32 bit applications (ActiveX-capable)
The Diag+ copy license enables the installation and parallel use of the Diag+ software on multiple workstations. It is a workstation license. A workstation full license is also required.
Diag+, diagnostics software (Demo version with limited scope of functions), for INTERBUS networks, area of application: Startup, maintenance and, for example, for integration in control desk software, can be integrated in 32 bit applications (ActiveX-capable)
Config+ full version for configuration and diagnostics of an INTERBUS system
The Config+ copy license enables the installation and parallel use of the Config+ software on multiple workstations. A single-user full license is also required. It is a workstation license
Config+ demo version with restricted range of function (it is not possible to save projects)
Diag+ NetScan full version, for cyclic and simultaneous network diagnostics
The Diag+ NetScan copy license enables the installation and parallel use of the Diag+ NetScan software on multiple workstations. It is a workstation license. A workstation full license is also required.
Diag+ NetScan-Demo, limited scope of functions (cannot open or save projects)
The automation software suite is a comprehensive collection of software tools designed to complement each other, for the Automation Worx automation system, which consists of PC WORX, PC WORX EXPRESS, DIAG+, DIAG+ Netscan, CONFIG+, VISU+, WEBVISIT, AX OPC SERVER
"$pageName" on