Product list Accessories for surge protection for transceiver systems

Filter

11 Results

Gas-filled surge arrester - CN-UB-G1 - 2818203

Reserve gas-filled surge arrester for CN-UB-280DC...

Mounting plate - CN-UB/MP - 2818135

Tongue for attaching the CN-UB..., to housing panels, for example.

Mounting plate - CN-UB/MP-90DEG-50 - 2803137

Angled bracket for individually fixing CN-UB... to housing panels, for example.

Adapter - ADAPTER KOAX TYP F - 2880972

F-connector-to-adapter, plug-to-plug, can be plugged without thread.

Connector/Adapter - BNC-DV 50 - 2805038

BNC connector, double-level, for mounting on NS 32 or NS 35/7.5, wave impedance: 50 Ohm

Connector/Adapter - BNC-DV 75 - 2805083

BNC connector, 2-pos., double-level, for mounting on NS 32 or NS 35/7,5, wave impedance: 75 Ω

Housing - BNC-DV-LG - 2805025

Empty enclosure, for mounting on NS 32 or NS 35/7.5, double-level

Cable - KBL-SAT/20 - 2880985

Connecting cable 20 cm with F connector, male connector.

Gas-filled surge arrester - SVP 2E- 48AC - 2788919

2-electrode gas-filled surge arrester the type H, nominal voltage: 48 V AC

Gas-filled surge arrester - SVP 2E-110AC - 2765534

2-electrode gas-filled surge arrester the type H, nominal voltage: 110 V AC

11 Results

PHOENIX CONTACT (I) Pvt. Ltd.

A-58/2, Okhla Industrial Area, Phase - II,
New Delhi-110 020
+91.11.30262800