News Overview

New high-current feed-through terminal block for up to 150 A

15.07.2018

High-current feed-through terminal block for up to 150 A  

High-current feed-through terminal block for up to 150 A

The new Phoenix Contact UW50 high-current feed-through terminal block with screw connection is suitable for conductor cross sections from 16 mm² to 50 mm².

With the single-position alignable panel feed-through terminal blocks, you can transmit currents of up to 150 A, and voltages of up to 1,000 V (600 V UL) safely and reliably. The UW50 can be mounted in corresponding housing sections without tools, and is suitable for panel thicknesses of 1 mm to 4 mm. Versions with a horizontal or vertical conductor exit are available for different applications. Special molded versions ensure a reliable housing seal, even with low-viscosity molding compounds.


PHOENIX CONTACT (I) Pvt. Ltd.

A-58/2, Okhla Industrial Area, Phase - II,
New Delhi-110 020
+91.11.30262800