News Overview

Compact D7 size heavy-duty connectors for railway applications

27.04.2017

HEAVYCON D7 HPR housings and crimp contact inserts  

Compact D7 size heavy-duty connectors for railway applications

The new HEAVYCON D7 housings from Phoenix Contact have been optimized for railway applications. With the compact HPR housings you can transmit signals and power even in a confined space.

The housings are made from corrosion-resistant die-cast zinc with a powder coating. Even in extreme applications, they are reliably sealed up to IP68 degree of protection. The screw locking ensures vibration- and shock-proof use. The housing surfaces and NBR seals are electrically conductive. Combined with shielded cable glands, they offer you reliable EMC protection. The housings are tested according to IEC 61373 and EN 50155. Robust, vibration-proof contact inserts with crimp connection in two- and three- position designs complete the range. The square inserts are suitable for applications up to 40 A and 400 V.


PHOENIX CONTACT (I) Pvt. Ltd.

A-58/2, Okhla Industrial Area, Phase - II,
New Delhi-110 020
+91.11.30262800