News Overview

New test adapters for surge protection test device

11.07.2016

Test adapters for the mobile test laboratory for surge protective devices  

Two new test adapters for CHECKMASTER 2

Two new test adapters are available for the CHECKMASTER 2 test device. Surge protective devices from the FLASHTRAB-SEC-H and PLUGTRAB-UFBK and -UAK product ranges can now also be tested with the mobile test laboratory.

As part of the comprehensive function test, all relevant surge protection components are tested. Previously damaged surge protection components whose tolerance limit has been reached are detected and their replacement is recommended. This increases system availability and eliminates unnecessary service calls. With the addition of the two new CM 2-PA-SEC-HYBRID and CM 2-PA-PT/A test adapters, the product range now includes a total of seven test sockets.


PHOENIX CONTACT (I) Pvt. Ltd.

A-58/2, Okhla Industrial Area, Phase - II,
New Delhi-110 020
+91.11.30262800