News Overview

Standardized automation optimizes system design

14.05.2019

Smart Production Cabinet product image  

The standardized automation solution, which can be expanded with additional modules, for controlling, monitoring, and diagnosing production and material handling systems.

The Smart Production Cabinet automates your production and material handling systems incredibly effectively, from monitoring through to complex system control.

This standardized automation solution can be expanded with additional modules; you can configure the exact functional scope you want, giving you access to a whole host of potential applications. As there is much less development work involved and since software packages are already provided, the Smart Production Cabinet is much faster to set up and easier to commission than customized solutions. This not only reduces costs, but also optimizes your project turnaround time. The built-in PLCnext controller and the engineering software supplied help to make commissioning simple; for example, the user is free to choose their favorite programming languages, such as IEC 61131 or high-level languages. The cloud connection integrated into the controller enables you to use smart services if you wish, so you can harness predictive maintenance and big data analyses to make your system processes even more efficient.


PHOENIX CONTACT (I) Pvt. Ltd.

A-58/2, Okhla Industrial Area, Phase - II,
New Delhi-110 020
+91.11.30262800