News Overview

New power supplies with basic functionality

07.04.2014

UNO POWER power supplies  

UNO POWER is now available in 15 versions

The product family UNO POWER has a new addition: Phoenix Contact now offers 15 different variants of the compact and highly efficient power supplies.

The devices deliver output voltages from 5 to 48 V DC. Thanks to their high power density, they are the ideal solution in compact control boxes, where they supply loads of 25 to 100 W reliably. UNO POWER offers excellent energy savings compared to other products on the market. This is achieved through low idling losses of less than 0.3 W and optimized efficiency of over 90 %. Thanks to UL approvals and the wide range imput nothing stands in the way global use.


PHOENIX CONTACT (I) Pvt. Ltd.

A-58/2, Okhla Industrial Area, Phase - II,
New Delhi-110 020
+91.11.30262800

More Information