News Overview

New PV connectors with crimp connection

21.03.2016

New PV connectors with crimp connection  

New PV connectors with crimp connection

Phoenix Contact is now offering new photovoltaic connectors with crimp connection.

The DC connectors from the SUNCLIX product range are particularly suitable for mechanical assembly and simplify the cabling of photovoltaic systems. The connectors with IP68 protection are designed for currents up to 30 A and voltages up to 1500 V (IEC) or 1000 V (UL). The contacts and high-quality materials ensure durability under harsh weather conditions. Thanks to the user-friendly combination of crimp connection and the SUNCLIX pin connector pattern, the connectors meet the high requirements for process efficiency and safe cabling.


PHOENIX CONTACT (I) Pvt. Ltd.

A-58/2, Okhla Industrial Area, Phase - II,
New Delhi-110 020
+91.11.30262800