News Overview

High-position Push-in contact inserts for heavy-duty connectors

18.04.2018

High-position Push-in contact inserts  

Easy, tool-free installation with Push-in connection

Using the new modular 12-position Push-in contact inserts, easily connect up to six modules with a total of 72 signal contacts in a B24 connector.

Save space with the extremely compact terminal chamber, while still achieving a high packing density. Previously, this was only possible using a traditional crimp connection. Use the Push-in connection to install conductors of up to 1.5 mm² without tools. The inserts offer secure signal transmission up to 10 A and 250 V. Combine the new inserts with additional modules to create an individual connector. This creates a highly compact modular interface in a housing. The pin and socket versions fit inside the series B housing and are plug-compatible with commercially available crimp connection modules.

 


PHOENIX CONTACT (I) Pvt. Ltd.

A-58/2, Okhla Industrial Area, Phase - II,
New Delhi-110 020
+91.11.30262800