News Overview

New device connectors in M23

28.08.2017

New device connectors in M23  

New device connectors in M23

Phoenix Contact has rounded off its M23 ADVANCE signal connector range.

The new device connectors have an integrated position nut for continuous adjustment of the outlet direction. Thanks to the extended screw-in thread of 10 mm, the signal connectors can be securely mounted in various panel thicknesses. Pin and female connector versions with solder or crimp connection are available for efficient conductor connection. All versions offer a high degree of protection up to IP65/IP67 and are designed for currents up to 20 A and voltages up to 300 V.


PHOENIX CONTACT (I) Pvt. Ltd.

A-58/2, Okhla Industrial Area, Phase - II,
New Delhi-110 020
+91.11.30262800