News Overview

DC fuse adapters receive TÜV certificate

07.06.2019

Robust DC fuse adapters for photovoltaics  

Robust DC fuse adapters for photovoltaics

The TÜV Rheinland test institute has certified the DC fuse adapters from Phoenix Contact. On the occasion of the Intersolar trade fair in Munich, TÜV Rheinland, awarded the certificate for the test specification in accordance with PfG 2380/02.14.

The protective elements for photovoltaic systems have been tested in accordance with IEC 62852 (connectors) and IEC 60269-6 (fuse-links) and their safe triggering confirmed. Users can thus be assured that, under the conditions described in the standards, the photovoltaic system is always reliably protected against residual currents. The robust fuse adapters of the SUNCLIX product family are equipped with high-quality Littelfuse fuse-links for 3.5 to 30 A and are rated for voltages up to 1,500 V. The easy-to-install protective elements are designed in accordance with degree of protection IP68 (24 h / 2 m) and are ideally suited for safe field cabling between the PV panels and inverter.


PHOENIX CONTACT (I) Pvt. Ltd.

A-58/2, Okhla Industrial Area, Phase - II,
New Delhi-110 020
+91.11.30262800