News Overview

Direct connectors for high contact densities

17.11.2016

SDDC 1,5 SKEDD direct connector  

Direct connectors for high contact densities

Phoenix Contact is extending its range of convenient PCB connectors with SKEDD technology.

With the SDDC 1,5 double-row direct connector you can reliably connect 2 to 32 conductors with ease. This makes the new series ideal for applications with a high contact density. The SKEDD direct connection technology enables you to connect the connectors directly to the PCB via through-contacted bore holes, without the need for any tools or an additional header. Your advantage: as one of the components is no longer required, your overall process costs are reduced. The SDDC 1,5 series with a pitch of 3.5 mm is suitable for conductor cross sections from 0.2 mm² to 1.5 mm² and is designed for currents up to 8 A and voltages up to 160 V (IEC).


PHOENIX CONTACT (I) Pvt. Ltd.

A-58/2, Okhla Industrial Area, Phase - II,
New Delhi-110 020
+91.11.30262800