News Overview

Electronics housings for Raspberry Pi

14.01.2018

Electronics housings for Raspberry Pi minicomputers  

Electronics housings for Raspberry Pi minicomputers

Phoenix Contact is introducing a new housing for your Raspberry Pi minicomputers to the market.

The UCS-RPI series rounds out the product range of universal electronics housings and protects Raspberry Pi B2 and B3 models against mechanical and physical influences. These housings with IP40 degree of protection in sizes 125 mm x 87 mm and 145 mm x 125 mm are available in light gray and black. The inter-compatible side panels of the electronics housings are factory-equipped with knockouts for standard Raspberry Pi module connections. Thanks to the convenient mounting accessories, you can use these housings safely on desks and on DIN rails or install them directly on the wall.


PHOENIX CONTACT (I) Pvt. Ltd.

A-58/2, Okhla Industrial Area, Phase - II,
New Delhi-110 020
+91.11.30262800