News Overview

Device circuit breaker complies with NEC Class 2

15.05.2017

CBMC device circuit breakers, adjustable between 1 - 4 A  

CBMC 1 - 4 A with NEC Class 2 approval

CBMC, the compact multi-channel electronic circuit breakers, are now available with NEC Class 2 approval according to UL 1310.

This approval allows for setting up a maximum of four circuits with a power limited to 100 VA. Systems or machines sold on the American market must be designed and approved according to UL. Thanks to the device circuit breakers being NEC Class 2-approved, loads and cables without UL approval can be used. The system will nevertheless comply with the requirements according to UL.


PHOENIX CONTACT (I) Pvt. Ltd.

A-58/2, Okhla Industrial Area, Phase - II,
New Delhi-110 020
+91.11.30262800