News Overview

New energy storage with long buffer times

13.10.2017

UPS-BAT/LI-ION energy storage device  

Energy storage with lithium-iron phosphate technology and long service life, even with long buffer times

The new UPS-BAT/LI-ION energy storage from Phoenix Contact with 924 Wh and lithium-iron phosphate technology and the QUINT UPS power supply with IQ Technology: install them together!

Has a long service life in both standby parallel operation as well as in cycle operation, especially with long buffer times. The energy storage device operates reliably even under extreme ambient temperatures ranging from -25 °C to + 60 °C. When combined with the QUINT UPS intelligent power supply, this device guarantees you a high degree of system availability. It remains in constant communication with the power supply via a control unit. This enables continuous monitoring and intelligent management of the energy storage device. Installation is quick and easy thanks to autodetection and tool-free replacement during operation.


PHOENIX CONTACT (I) Pvt. Ltd.

A-58/2, Okhla Industrial Area, Phase - II,
New Delhi-110 020
+91.11.30262800