News Overview

Electrical outlets for worldwide use

13.11.2017

EO electrical outlet  

Electrical outlets for worldwide use

Phoenix Contact now also offers EO outlets with different connection geometries.

With over 150 versions, they are designed for use anywhere in the world in control cabinet or systems manufacturing. Additional functions such as LED display, switches, fuses or circuit breakers extend the range of possible applications. The sockets are available in gray and green, and with optional Push-in or screw connection. In addition, double-slotted versions are also available for use when you need to save space. DIN rail and direct mounting options that allow you flexibility when installing outlets on the service interface provide an additional advantage. A shutter provides integrated touch safety.


PHOENIX CONTACT (I) Pvt. Ltd.

A-58/2, Okhla Industrial Area, Phase - II,
New Delhi-110 020
+91.11.30262800