News Overview

PCB terminal blocks of the same size with differing connection technology

15.04.2018

Identically shaped PCB terminal blocks with screw or Push-in spring connection  

Identically shaped PCB terminal blocks with screw or Push-in spring connection

You can develop market-specific devices with a uniform design, thanks to identically shaped TDPT series PCB terminal blocks.

Thanks to their identical size, you are free to choose either the screw or the Push-in spring connection – without changing your PCB or device design. The PCB terminal blocks are available with pitches of 5.08 mm, 6.35 mm and 10.16 mm, and are suitable for conductor cross sections from 0.2 mm² to 16 mm². Depending on pitch and connection cross section, the PCB terminal blocks can transmit currents of up to 76 A and voltages of up to 1,000 V. All versions feature enhanced touch proofness in accordance with IEC/UL 61800-5-1.

 

 


PHOENIX CONTACT (I) Pvt. Ltd.

A-58/2, Okhla Industrial Area, Phase - II,
New Delhi-110 020
+91.11.30262800