News Overview

Advanced configuration options for the Embeddedline panel PC

17.03.2016

Panel PC from the Embeddedline range  

Multi-touch panel PCs from the Embeddedline range

Phoenix Contact is equipping its Embeddedline panel PCs with new functions in order to offer even greater flexibility.

Users can now choose between the Intel® Atom™ E3845 Quad-Core and an E3827 Dual-Core processor, which covers a higher temperature range. The industrial PC can also be equipped with a robust 2.5" SSD with 240 GB. Those wanting a standard operating system can use Windows 7 Professional. The devices in the Embeddedline range with IP65 protection (on the front), LED technology, multi-touch operation, and displays from 7" to 18.5" combine an attractive design with powerful technology. Equipped with powerful processors from the Intel© Atom E3800 series (Baytrail) and Intel© HD Graphics, they are particularly suitable for process visualization tasks. The low current consumption and completely fanless design ensure energy-efficient, durable, and maintenance-friendly operation and monitoring.


PHOENIX CONTACT (I) Pvt. Ltd.

A-58/2, Okhla Industrial Area, Phase - II,
New Delhi-110 020
+91.11.30262800