News Overview

System for solar plant monitoring listed by UL

28.03.2014

Solar plant monitoring with SOLARCHECK  

SOLARCHECK – the modular monitoring system for solar plants

The entire SOLARCHECK product range from Phoenix Contact is now recognized according to UL1741. As such, the various current and voltage measuring devices can also be easily used without complications in American photovoltaic plants.

Furthermore, the listing is available according to UL508, a guideline for measuring components. Thanks to the string monitoring, permanent and full area monitoring of photovoltaic power plants is made possible. The modular system can be aligned with various plant topologies and therefore enables the targeted use of components on site. This easy and cost-effective, attractive production data acquisition is the basis for sustainable operation and effective servicing of photovoltaic systems.


PHOENIX CONTACT (I) Pvt. Ltd.

A-58/2, Okhla Industrial Area, Phase - II,
New Delhi-110 020
+91.11.30262800