News Overview

Robust Y distributors for PV systems

21.10.2016

Robust Y distributors for PV systems  

The compact Y distributors reduce investment and installation costs considerably

Phoenix Contact has rounded off its range of connectors for photovoltaic applications.

The new, compact Y distributors enable users to group together current paths in photovoltaic systems efficiently. In combination with string fuses or diodes, inputs of string combiner boxes (SCBs) and inverters can be assigned twice, thereby reducing investment and installation costs considerably. The Y distributors are suitable for nominal currents of up to 40 A and voltages of up to 1500 V (UL: 1000 V). The components are designed for protection class IP66/IP68 and can be used in a wide temperature range of -40°C to +85°C. The low-loss SUNCLIX contacts ensure long-term durability and system efficiency with quick and easy field installation.


PHOENIX CONTACT (I) Pvt. Ltd.

A-58/2, Okhla Industrial Area, Phase - II,
New Delhi-110 020
+91.11.30262800