News Overview

High-current feed-through terminal block with fast connection for large cross sections

18.04.2016

TW 95 high-current feed-through terminal block  

Powerful: the TW 95 high-current feed-through terminal block

With the TW 95 panel feed-through terminal block, Phoenix Contact has rounded off its range of high-current feed-through terminal blocks to include T-LOX connection technology.

The terminal block is suitable for currents up to 232 A and voltages up to 1000 V (UL: 600 V). The spring-based toggle lever principle enables the reliable and convenient connection of large conductors with cross sections of 16 mm² to 95 mm². The conductors are inserted easily from above and the colored actuating levers are closed with a standard screwdriver.


PHOENIX CONTACT (I) Pvt. Ltd.

A-58/2, Okhla Industrial Area, Phase - II,
New Delhi-110 020
+91.11.30262800