News Overview

Signal wiring in confined spaces

12.06.2014

Compact knife disconnect terminal blocks with push-in connection  

Push-in knife disconnect terminal blocks with an overall width of 3.5 mm

High signal density can be achieved for disconnect terminal blocks using the new knife disconnect terminal blocks with push-in connection technology with 3.5 mm pitch for conductors up to 1.5 mm² from Phoenix Contact.

You can therefore save up to 30% space in the control cabinet. The PT 1,5/S-MT modular terminal block range includes two, three, and four-conductor terminal blocks as well as double-level versions. Feed-through terminal blocks of the same shape complete the range.

A 2.3 mm test connection at every contact point allows measuring devices to be conveniently looped into the circuit. The double function shaft enables individual and time-saving potential distribution with the aid of jumpers. Disconnect knives and actuation levers of the same color ensure clear assignment of the connection levels when dealing with double-level terminal blocks. Large-surface marking options also provide a clear view for wiring and maintenance work.


PHOENIX CONTACT (I) Pvt. Ltd.

A-58/2, Okhla Industrial Area, Phase - II,
New Delhi-110 020
+91.11.30262800