News Overview

Modular connectors in snap-in frame

21.04.2016

Modular inserts for heavy-duty connectors  

Securely transmit signals, power, data, and compressed air

The new HEAVYCON modular contact inserts for power, signals, and data provide you with easy and convenient assembly.

The modules are snapped into the new snap-in frame and precisely positioned and fixed in place by retaining springs. You can also insert contacted modules in the mounted panel mounting base at a later time. The 5-pos. power modules with Push-in connection technology offer easy and quick installation. The litz wire with ferrule is directly inserted into the contact chamber. For secure data transmission, RJ45 data modules are available for patch lines as well as RJ industrial connectors with QUICKON fast connection technology. Pre-assembled fiber optics with SC and LC contacts can be inserted in corresponding FO modules. The quick mounting of the modules and optimized connection technology save up to 40% of the installation time. You can flexibly combine different modules on one frame. HEAVYCON modular thus offers the right connector for every application.


PHOENIX CONTACT (I) Pvt. Ltd.

A-58/2, Okhla Industrial Area, Phase - II,
New Delhi-110 020
+91.11.30262800