News Overview

Pluggable terminal blocks with Push-in connection and diagonal design

21.08.2019

PTS – multilevel terminals with a diagonal design  

The angled design enables minimized bending radii for better conductor routing.

Multi-level terminal blocks from Phoenix Contact allow you to increase wiring density, even when space is limited.

The new, multilevel terminal blocks with a diagonal design are just 3.5 mm wide and save space for wiring. Another advantage of the diagonal design is the user-friendly cable entry.

The PTS 1.5 terminal block has a tool-free, fast Push-in connection. The central marking surface on each level provides a space for clear marking. The double bridge shaft enables simple potential distribution. The terminal blocks are available up to a cross section of 1.5 mm². All multi-level terminal blocks have an integrated coding system and the standard combination plug zone.


PHOENIX CONTACT (I) Pvt. Ltd.

A-58/2, Okhla Industrial Area, Phase - II,
New Delhi-110 020
+91.11.30262800