News Overview

The Axioline I/O system – for every network and every environment

16.04.2013

The Axioline I/O system  

Open for all networks, can be used in the field and in the control cabinet

Whether in the control cabinet or in the field, whichever network you use – with our Axioline I/O system you get the right I/Os.

Axioline F is the I/O system for the control cabinet and Axioline E is the new I/O product range for field installation. Regardless of the design, Axioline operates all leading networks: PROFINET, EtherNet/IP™, EtherCAT, sercos, Modbus TCP, and PROFIBUS. All I/Os are quick as regards response time, robust in terms of their design, and very easy to operate. This supports a wide range of applications and greater flexibility.


PHOENIX CONTACT (I) Pvt. Ltd.

A-58/2, Okhla Industrial Area, Phase - II,
New Delhi-110 020
+91.11.30262800