News Overview

Inline I/O system can now be extended for Ex applications

27.06.2016

Mixed Inline I/O station  

Inline is the flexible I/O system for the control cabinet

The Inline I/O system from Phoenix Contact can now also be used for the potentially explosive area. Ex i modules are simply aligned after the intrinsically safe supply terminal.

Either only the blue Ex i modules are used for this or existing I/O stations from standard modules are extended with Ex i modules using the new isolator terminal. Inline offers a wide range of I/O and function terminals for standard use as well as for Ex areas up to Zone 2. The system is characterized by its openness for all popular fieldbus systems and Ethernet networks. Numerous practical features round off the system.


PHOENIX CONTACT (I) Pvt. Ltd.

A-58/2, Okhla Industrial Area, Phase - II,
New Delhi-110 020
+91.11.30262800